IESNA:LM-63-2002
[TEST]P1306516
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-LS16-1200R-40-80-2S-A
[LUMINAIRE]EPHESUS LUMASPORT 16 LUMINAIRE
[MORE](16) 4000K, 80 CRI LEDS AND 2S BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]171999
TILT=NONE
16 -1 1 46 1 1 1 -1.6667 -1.6667 0
1 1 1266
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
854167.8 845330 825147.6 798123.8 766086.8 734580.9 699229.4 657653.9 608662.8 555678.6
503459.2 454192.4 403948.4 353704.4 305435.9 262033.3 163228.6 97654.4 54553 28218.9
17567.7 14659 13576.4 12721 11990.2 11256.6 10472.6 9614.5 7397.3 4542.6
4023.3 3735.7 3247.6 2684.3 2165 1697.1 1261.1 881 551.3 285.7
125.5 67.8 46.7 30.2 17.4 0
